SPRING
1411-11
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1411-11
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 47,983 N |
| Material | MUSIC WIRE |
| Number of active Coils | 26,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 3,9624 mm |
| Spring, Length Test | 38,8874 mm |
| Spring, Length unloaded | 50,8000 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 4,028 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,0668 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |