SPRING
1411-48
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1411-48
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 125,885 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 7,37 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 13,2588 mm | |
| Spring, Length Test | 33,1470 mm | |
| Spring, Length unloaded | 51,1302 mm | |
| Spring, Outside Diameter | 17,4244 mm | |
| Spring, Rate | 7,005 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0828 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |