Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 89,988 N |
| Material | MUSIC WIRE |
| Number of active Coils | 41,54 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 9,6774 mm |
| Spring, Length Test | 145,9992 mm |
| Spring, Length unloaded | 190,5000 mm |
| Spring, Outside Diameter | 13,4874 mm |
| Spring, Rate | 2,022 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9050 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |