Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1,499 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,75 PC |
| Remarks | CONICAL SPRING |
| Spring, Inside Diameter | 6,3754 mm |
| Spring, Length Test | 12,5984 mm |
| Spring, Length unloaded | 21,0058 mm |
| Spring, Outside Diameter | 17,7800 mm |
| Spring, Rate | 0,120 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6350 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |