Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 0,667 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,51 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 9,2710 mm |
| Spring, Length Test | 7,1120 mm |
| Spring, Length unloaded | 20,0660 mm |
| Spring, Outside Diameter | 10,0330 mm |
| Spring, Rate | 0,051 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,3810 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |