SPRING-HELICAL COMP, 4.00x21.10x86.51 L
141250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
141250
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 548,400 N |
| Material | OTEVA 70 SC |
| Number of active Coils | 13,50 PC |
| Remarks | LEFT |
| Spring, Inside Diameter | 13,1000 mm |
| Spring, Length Test | 72,3200 mm |
| Spring, Length unloaded | 86,5100 mm |
| Spring, Outside Diameter | 21,1000 mm |
| Spring, Rate | 38,635 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 4,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |