SPRING-HELICAL COMP, 6.50x36.40x101.44 R
141251
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
141251
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1782,000 N |
| Material | OTEVA 70 SC |
| Number of active Coils | 8,50 PC |
| Remarks | RIGHT |
| Spring, Inside Diameter | 23,4000 mm |
| Spring, Length Test | 79,1700 mm |
| Spring, Length unloaded | 101,4400 mm |
| Spring, Outside Diameter | 36,4000 mm |
| Spring, Rate | 80,037 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 6,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |