SPRING-HELICAL-COMP 0.90X5.70X13.60
141302
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
141302
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 34,880 N | |
| Material | VD SICR DIN EN 10270-2 | |
| Number of active Coils | 7,25 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 3,9000 mm | |
| Spring, Length Test | 9,3100 mm | |
| Spring, Length unloaded | 13,6000 mm | |
| Spring, Outside Diameter | 5,7000 mm | |
| Spring, Rate | 8,130 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,9000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |