Danfoss Airflex
142087UM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
142087UM
Product specifications
Characteristic | Value |
|---|---|
| Application | Can Making Machinery, Commercial Laundry Equipment, Metal Forming Machinery, Oil Field Machinery, Printing Machinery, Rubber Processing Machinery, Tire Building Machinery |
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | CB |
| Configuration | Single Element |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity |
| Friction Width | 4 in |
| Item type | Clutch |
| Product Height | 19.625 in |
| Product Length/Depth | 19.625 in |
| Product material | Carbon steel and Neoprene |
| Product Type | Constricting Clutches and Brakes |
| Product Volume | 2010.434 in³ |
| Product Weight | 31 lb |
| Product Width | 5.22 in |
| Size | 14 |
| Sub-brand | Airflex |
| Trade Name | CB Series |