Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.091 | |
| A dimension MM | 78.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 14211-06-06BHZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | MALE ORFS | Male ORFS |
| Hose cut off factor IN | 1.909 | |
| Hose cut off factor MM | 48.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.900 | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 3.090 | |
| Product length mm | 78.486 | |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
