Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.634 | |
| A dimension MM | 66.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 14211-12-10LTXZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | MALE ORFS | Male ORFS |
| Hose cut off factor IN | 1.476 | |
| Hose cut off factor MM | 37.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.259 | |
| Product height mm | 31.979 | |
| Product length in | 2.634 | |
| Product length mm | 66.904 | |
| Product width in | 1.259 | |
| Product width mm | 31.979 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
