Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.925 | |
| A dimension MM | 99.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 14211-12-12BHXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | MALE ORFS | Male ORFS |
| Hose cut off factor IN | 2.409 | |
| Hose cut off factor MM | 61.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.496 | |
| Product height mm | 37.998 | |
| Product length in | 3.925 | |
| Product length mm | 99.695 | |
| Product width in | 1.496 | |
| Product width mm | 37.998 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
