Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142112
CLUTCH-AIR, 11.5VC500 DL EL 2SC
142112
Where to buy
Export PDF
Tools
Add to comparison
142112
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.625
Product height mm
498.475
Product length in
19.625
Product length mm
498.475
Product width in
12.750
Product width mm
323.850
Sub brand
AIRFLEX
Airflex