Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 6 INCH | 6 inch |
| Inertia lb-sq ft | 386.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1200 | |
| Product height in | 29.500 | |
| Product height mm | 749.300 | |
| Product length in | 29.500 | |
| Product length mm | 749.300 | |
| Product width in | 15.190 | |
| Product width mm | 385.826 | |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 186000 |