24VC650 DL ELEM 2 SC SOLID SP-product-details

24VC650 DL ELEM 2 SC SOLID SP

142117Y


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width6.5 INCH6.5 inch
Item typeCLUTCHClutch
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in15.940
Product width mm404.876
Size2424
Sub brandAIRFLEXAirflex