Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142118C
CLUTCH-AIR, 28VC650 DL EL 4SC
142118C
Tools
Add to comparison
Add to comparison
142118C
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
38.000
Product height mm
965.200
Product length in
38.000
Product length mm
965.200
Product width in
15.940
Product width mm
404.876
Sub brand
Airflex