33VC650 DL EL ASSY-product-details

33VC650 DL EL ASSY

142119AE


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width6.5 INCH6.5 inch
Item typeCLUTCHClutch
Product height in44.625
Product height mm1133.475
Product length in44.625
Product length mm1133.475
Product width in15.940
Product width mm404.876
Size3333
Sub brandAIRFLEXAirflex