Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 6.5 INCH | 6.5 inch |
| Inertia lb-sq ft | 2166.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 900 | |
| Product height in | 44.625 | |
| Product height mm | 1133.475 | |
| Product length in | 44.625 | |
| Product length mm | 1133.475 | |
| Product width in | 15.940 | |
| Product width mm | 404.876 | |
| Size | 33 | 33 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 510000 |