Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.630 | |
| A dimension MM | 67.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 32-35 LB-FT(43-47 NM) | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End type 1 | MALE ORFS | Male ORFS |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.000 | |
| Hex size 2 MM | 22.000 | |
| Hose cut off factor IN | 1.160 | |
| Hose cut off factor MM | 29.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.637 | |
| Product length mm | 67.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 22.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
