Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.300 | |
| A dimension MM | 84.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 38.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 14212-16-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.490 | |
| End connection hex size MM | 37.846 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | MALE ORFS | Male ORFS |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.507 | |
| Hose cut off factor MM | 38.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.720 | |
| Product height mm | 43.688 | |
| Product length in | 3.300 | |
| Product length mm | 83.820 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.490 | |
| Product width mm | 37.846 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
