Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142120C
CLUTCH-AIR, 37VC650 DL EL 4SC
142120C
Tools
Add to comparison
Add to comparison
142120C
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
48.625
Product height mm
1235.075
Product length in
48.625
Product length mm
1235.075
Product width in
15.940
Product width mm
404.876
Sub brand
Airflex