Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual element |
| Friction width | 16 inch |
| Item type | Clutch |
| Product height in | 25.500 |
| Product height mm | 647.700 |
| Product length in | 25.500 |
| Product length mm | 647.700 |
| Product width in | 23.690 |
| Product width mm | 601.726 |
| Size | 16 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |