Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142126C
CLUTCH-AIR, 32VC1000 DL EL 4SC
142126C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142126C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
43.870
Product height mm
1114.298
Product length in
43.870
Product length mm
1114.298
Product width in
23.810
Product width mm
604.774
Sub brand
AIRFLEX
Airflex