38VC1200 DL ELEM ASSY W/SPCL PAINT-product-details

38VC1200 DL ELEM ASSY W/SPCL PAINT

142127DC


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in49.375
Product height mm1254.125
Product length in49.375
Product length mm1254.125
Product width in28.060
Product width mm712.724
Size3838
Sub brandAIRFLEXAirflex