Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 12 INCH | 12 inch |
| Inertia lb-sq ft | 7340.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 670 | |
| Product height in | 53.625 | |
| Product height mm | 1362.075 | |
| Product length in | 53.625 | |
| Product length mm | 1362.075 | |
| Product width in | 28.060 | |
| Product width mm | 712.724 | |
| Size | 42 | 42 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 1638000 |