Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142129C
CLUTCH-AIR, 46VC1200 DL EL 4SC
142129C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142129C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
60.250
Product height mm
1530.350
Product length in
60.250
Product length mm
1530.350
Product width in
28.060
Product width mm
712.724
Sub brand
AIRFLEX
Airflex