46VC1200 DL ELEM 4 QRV-product-details

46VC1200 DL ELEM 4 QRV

142129D


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in60.250
Product height mm1530.350
Product length in60.250
Product length mm1530.350
Product width in28.060
Product width mm712.724
Size4646
Sub brandAIRFLEXAirflex