Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142131C
CLUTCH-AIR, 52VC1200 DL EL 4SC
142131C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142131C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
67.000
Product height mm
1701.800
Product length in
67.000
Product length mm
1701.800
Product width in
29.060
Product width mm
738.124
Sub brand
AIRFLEX
Airflex