Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142198P
CLUTCH-AIR, 66VC1600 DL EL
142198P
Where to buy
Export PDF
Tools
Add to comparison
142198P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
82.500
Product height mm
2095.500
Product length in
82.500
Product length mm
2095.500
Product width in
37.000
Product width mm
939.800
Sub brand
AIRFLEX
Airflex