38VC550 EL ASSY-product-details

38VC550 EL ASSY

142221RO


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width5.5 INCH5.5 inch
Item typeCLUTCHClutch
Product height in48.625
Product height mm1235.075
Product length in48.625
Product length mm1235.075
Product width in7.688
Product width mm195.275
Size3838
Sub brandAIRFLEXAirflex