
Danfoss Airflex
142336GR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
142336GR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction Equipment, Marine Winches, Metalworking Machinery, Slip Clutches, Tension Brakes | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | E | |
| Configuration | Single Element | |
| Feature | Rugged tire-like expanding tubeForce applied uniformly at optimum radiusWide range of torque capacity | |
| Friction Width | 6 in | |
| Item type | Element Assembly | |
| Maximum Speed | 700 RPM | |
| Product Height | 30 in | |
| Product Length/Depth | 30 in | |
| Product material | Carbon steel and Neoprene | |
| Product Type | Expanding Clutches and Brakes | |
| Product Volume | 6300 in³ | |
| Product Weight | 125 lb | |
| Product Width | 7 in | |
| Size | 30 | |
| Sub-brand | Airflex | |
| Trade Name | E Series |