Danfoss Airflex
142611FK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
142611FK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Conveyors, Drag Lines, Hoists, Power Shovels, Stamping Presses | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | CSA | |
| Dynamic Torque - Forward | 18000 in lb | |
| Dynamic Torque - Reverse | 3000 in lb | |
| Feature | Protects expensize equipmentAutomatically engages in a power lossSafer for operators | |
| Friction Width | .31 in | |
| Item type | Brake | |
| Maximum Speed | 900 RPM | |
| Product Height | 20.38 in | |
| Product Length/Depth | 28.25 in | |
| Product Type | Spring Applied Drum Brakes | |
| Product Volume | 2590.808 in³ | |
| Product Weight | 53 lb | |
| Product Width | 4.5 in | |
| Size | 12 | |
| Static Torque - Forward | 12000 LB.IN | |
| Static Torque - Reverse | 3000 in lb | |
| Sub-brand | Airflex | |
| Trade Name | CSA Series |