11.5VC500 ELEM MSC NOTCHED FLANGES-product-details

11.5VC500 ELEM MSC NOTCHED FLANGES

142639HT


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in19.625
Product height mm498.475
Product length in19.625
Product length mm498.475
Product width in6.130
Product width mm155.702
Size11.511.5
Sub brandAIRFLEXAirflex