Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 5 INCH | 5 inch |
| Inertia lb-sq ft | 43.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1800 | |
| Product height in | 19.625 | |
| Product height mm | 498.475 | |
| Product length in | 19.625 | |
| Product length mm | 498.475 | |
| Product width in | 6.130 | |
| Product width mm | 155.702 | |
| Size | 11.5 | 11.5 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 27000 |