11.5VC500 ELEM MSC BUTT END TUBE-product-details

11.5VC500 ELEM MSC BUTT END TUBE

142639NZ


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width5 inch
Item typeClutch
Product height in19.625
Product height mm498.475
Product length in19.625
Product length mm498.475
Product width in6.130
Product width mm155.702
Size11.5
Sub brandAirflex