Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single element |
| Friction width | 5 inch |
| Item type | Clutch |
| Product height in | 19.625 |
| Product height mm | 498.475 |
| Product length in | 19.625 |
| Product length mm | 498.475 |
| Product width in | 6.130 |
| Product width mm | 155.702 |
| Size | 11.5 |
| Sub brand | Airflex |