16VC600 ELEM W/4 SC-product-details

16VC600 ELEM W/4 SC

142640HC


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width6 INCH6 inch
Inertia lb-sq ft115.0
Item typeCLUTCHClutch
Maximum speed RPM1400
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product width in7.380
Product width mm187.452
Size1616
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in65000