Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142640HM
CLUTCH-AIR, 16VC600 EL 1QRV
142640HM
Tools
Add to comparison
Add to comparison
142640HM
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
25.500
Product height mm
647.700
Product length in
25.500
Product length mm
647.700
Product width in
7.380
Product width mm
187.452
Sub brand
AIRFLEX
Airflex