16VC600 EL ASSY-product-details

16VC600 EL ASSY

142640KG


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width10 INCH10 inch
Inertia lb-sq ft380.0
Item typeCLUTCHClutch
Maximum speed RPM1400
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product width in32.000
Product width mm812.8
Size1616
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in228000