Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 6 INCH | 6 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 25.500 | |
| Product height mm | 647.700 | |
| Product length in | 25.500 | |
| Product length mm | 647.700 | |
| Product width in | 7.380 | |
| Product width mm | 187.452 | |
| Size | 16 | 16 |
| Sub brand | AIRFLEX | Airflex |