20VC600 ELEM W/1 QRV
142641HM
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Clutch brake application | Pressure set |
Clutch brake type | VC |
Configuration | Single element |
Friction width | 6 inch |
Inertia lb-sq ft | 193.0 |
Item type | Clutch |
Maximum speed RPM | 1200 |
Size | 20 |
Sub brand | Airflex |
Torque at 75 psi lb-in | 93000 |