20VC600 EL ASSY MTL 3-66 LINING-product-details

20VC600 EL ASSY MTL 3-66 LINING

142641RZ


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width6 inch
Item typeClutch
Product height in29.500
Product height mm749.300
Product length in29.500
Product length mm749.300
Product width in7.380
Product width mm187.452
Size20
Sub brandAirflex