24VC650 EL ASSY W/2 QRV-product-details

24VC650 EL ASSY W/2 QRV

142642HN


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width6.5 INCH6.5 inch
Item typeCLUTCHClutch
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in7.690
Product width mm195.326
Size2424
Sub brandAIRFLEXAirflex