Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single element |
| Friction width | 6.5 inch |
| Inertia lb-sq ft | 537.0 |
| Item type | Clutch |
| Maximum speed RPM | 1000 |
| Product height in | 38.000 |
| Product height mm | 965.200 |
| Product length in | 38.000 |
| Product length mm | 965.200 |
| Product width in | 7.690 |
| Product width mm | 195.326 |
| Size | 28 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 182000 |