Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142643HP
CLUTCH-AIR, 28VC650 EL 2SC
142643HP
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142643HP
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.000
Product height mm
965.200
Product length in
38.000
Product length mm
965.200
Product width in
7.690
Product width mm
195.326
Sub brand
AIRFLEX
Airflex