28VC650 EL ASSY W/2 QRV, W/FLAT HD SCREW-product-details

28VC650 EL ASSY W/2 QRV, W/FLAT HD SCREW

142643JX


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width6.5 inch
Item typeClutch
Product height in38.000
Product height mm965.200
Product length in38.000
Product length mm965.200
Product width in7.690
Product width mm195.326
Size28
Sub brandAirflex