Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single element |
| Friction width | 6.5 inch |
| Inertia lb-sq ft | 1083.0 |
| Item type | Clutch |
| Maximum speed RPM | 900 |
| Product height in | 44.625 |
| Product height mm | 1133.475 |
| Product length in | 44.625 |
| Product length mm | 1133.475 |
| Product width in | 7.690 |
| Product width mm | 195.326 |
| Size | 33 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 255000 |