Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142644HE
CLUTCH-AIR, 33VC650 EL 4QRV
142644HE
Tools
Add to comparison
Add to comparison
142644HE
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.625
Product height mm
1133.475
Product length in
44.625
Product length mm
1133.475
Product width in
7.690
Product width mm
195.326
Sub brand
AIRFLEX
Airflex