33VC650 EL ASSY 2 QRV-product-details

33VC650 EL ASSY 2 QRV

142644HN


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width6.5 INCH6.5 inch
Inertia lb-sq ft1083.0
Item typeCLUTCHClutch
Maximum speed RPM900
Product height in44.625
Product height mm1133.475
Product length in44.625
Product length mm1133.475
Product width in7.690
Product width mm195.326
Size3333
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in255000