Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142645HE
CLUTCH-AIR, 37VC650 EL 4QRV
142645HE
Tools
Add to comparison
Add to comparison
142645HE
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
48.625
Product height mm
1235.075
Product length in
48.625
Product length mm
1235.075
Product width in
7.690
Product width mm
195.326
Sub brand
Airflex